File Name                         Description
----------------------------------------------------------------------------------------
MSP430F673X_ADC10_01.c            ADC10, Sample A0, AVcc Ref, Set P1.0 if A0 > 0.5*AVcc
MSP430F673X_ADC10_02.c            ADC10, Sample A0, 1.5V Shared Ref, Set P1.0 if A0 > 0.5V
MSP430F673X_ADC10_03.c            ADC10, Sample A10 Temp, TA0.1 Trigger, Set P1.0 if Temp++ ~2C
MSP430F673X_ADC10_04.c            ADC10, Sample A1, Signed, Set P1.0 if A1 > 0.5*AVcc
MSP430F673X_ADC10_05.c            ADC10, Sample A11, Lo_Batt, Clear P1.0 if AVcc < 2.3V
MSP430F673X_ADC10_06.c            ADC10, Internal Reference toggle
MSP430F673X_ADC10_07.c            ADC10, DMA Sample A1 64x, AVcc, Repeat Single, DCO
MSP430F673X_ADC10_10.c            ADC10, DMA Sample A2-0, 8-bit Res, Single Sequence, DCO
MSP430F673X_ADC10_11.c            ADC10, Sample A0, 1.5V Ref, TA0.1 Trig, Set P1.0 if A0>0.5V
MSP430F673X_ADC10_12.c            ADC10, Sample A5, 1.5V Ref, TA0.1 Trig, Ultra-Low Power
MSP430F673X_ADC10_13.c            ADC10, DMA Sample A1 32x, 2.5V Ref, TA3 Trig, DCO
MSP430F673X_ADC10_14.c            ADC10, DMA Sample A1-0 32x, AVcc, Repeat Seq, DCO
MSP430F673X_ADC10_15.c            ADC10, DMA Sample A11 32x to Flash, Int Ref, DCO
MSP430F673X_ADC10_21.c            ADC10, Window Comparator, 2.5V ref, Timer trigger, DCO
MSP430F673X_ADC10_22.c            ADC10, Sample A3, AVcc Ref, SD24_B Trig, Set P1.0 if A0 > 0.5*AVcc
MSP430F673X_DMA_01.c              DMA0, Repeated Block to-from RAM, Software Trigger
MSP430F673X_DMA_04.c              DMA0, Single Transfer Using ADC10 Triggered by TimerA
MSP430F673X_FLASHWRITE_01.c       Flash In-System Programming, Single-Byte Copy SegC to SegD
MSP430F673X_FLASHWRITE_02.c       Flash In-System Programming, Long-Word Write at 0x1800
MSP430F673X_LCDC_01.c             LCD_C, Display a Single Character
MSP430F673X_LCDC_02.c             LCD_C, Alternates Between Two Strings
MSP430F673X_LPM3_01.c             Enters LPM3 with ACLK = LFXT1, REF0 disabled, SVS disabled
MSP430F673X_LPM3_02.c             Enters LPM3 with ACLK = LFXT1, REF0 disabled, SVS default state
MSP430F673X_LPM3_03.c             Enters LPM3 with ACLK =VLO;  LFXT1, REF0 disabled, SVS default state
MSP430F673X_LPM4.c                Enters LPM4;  LFXT1, REF0 disabled, SVS disabled
MSP430F673X_MPY_1.c               MPY32, 16x16 Unsigned Multiply
MSP430F673X_MPY_10.c              MPY32, 32x32 Signed Multiply
MSP430F673X_MPY_11.c              MPY32, 32x32 Signed Multiply Accumalate
MSP430F673X_MPY_12.c              MPY32, 32x32 Unsigned Multiply Accumalate
MSP430F673X_MPY_13.c              MPY32, Saturation mode overflow test
MSP430F673X_MPY_14.c              MPY32, Saturation mode underflow test
MSP430F673X_MPY_15.c              MPY32, Fractional mode, Q15 multiplication
MSP430F673X_MPY_2.c               MPY32, 8x8 Unsigned Multiply
MSP430F673X_MPY_3.c               MPY32, 16x16 Signed Multiply
MSP430F673X_MPY_4.c               MPY32, 8x8 Signed Multiply
MSP430F673X_MPY_5.c               MPY32, 16x16 Unsigned Multiply Accumulate
MSP430F673X_MPY_6.c               MPY32, 8x8 Unsigned Multiply Accumulate
MSP430F673X_MPY_7.c               MPY32, 16x16 Signed Multiply Accumulate
MSP430F673X_MPY_8.c               MPY32, 8x8 Signed Multiply Accumulate
MSP430F673X_MPY_9.c               MPY32, 32x32 Unsigned Multiply
MSP430F673X_OF_LFXT1_NMI.c        LFXT1 Oscillator Fault Detection
MSP430F673X_P1_01.c               Software Poll P1.4, Set P1.0 if P1.4 = 1
MSP430F673X_P1_02.c               Software Port Interrupt Service on P1.4 from LPM4 with Internal Pull-up Resistance Enabled
MSP430F673X_P1_05.c               Write a byte to Port 1
MSP430F673X_PA_05.c               Write a word to Port A (Port1+Port2)
MSP430F673X_PORTMAP_01.c          Port Mapping, Port2; Single runtime configuration
MSP430F673X_PORTMAP_02.c          Port Mapping, Single function to multiple pins; Single runtime configuration.
MSP430F673X_PORTMAP_03.c          Port Mapping, Port3; Single function to multiple pins; Multiple runtime configurations
MSP430F673X_RTC_01.c              RTC_C, Calendar Mode with Time Event and Alarm Interrupts
MSP430F673X_RTC_02.c              RTC_C, LPM3.5, & alarm
MSP430F673X_SD24B_01.c            SD24_B, Continuous Conversion on a Group of 3 Channels
MSP430F673X_SD24B_02.c            SD24_B, Single Conversion on a Group of 3 Channels
MSP430F673X_SD24B_03.c            SD24_B, Continuous Conversion on a Single Channel
MSP430F673X_SD24B_04.c            SD24_B, Single Conversion on Single Channel Polling IFG
MSP430F673X_SD24B_05.c            SD24_B, Single Conversion on a Single Channel Using ISR
MSP430F673X_SD24B_06.c            SD24_B, Single Conversion on a Single Channel Using ISR with 24 bit Result
MSP430F673X_SD24B_10.c            SD24_B, Continuous Conversion on a Group of 2 Channels
MSP430F673X_SD24B_11.c            SD24_B, Single Conversion on a Group of 2 Channels
MSP430F673X_TA0_02.c              Timer0_A0, Toggle P1.0, CCR0 Up Mode ISR, DCO SMCLK
MSP430F673X_TA0_04.c              Timer0_A0, Toggle P1.0, Overflow ISR, 32kHz ACLK
MSP430F673X_TA0_16.c              Timer0_A0, PWM TA0.1-2, Up Mode, DCO SMCLK
MSP430F673X_TA0_17.c              Timer0_A0, PWM TA0.1-2, Up Mode, 32kHz ACLK
MSP430F673X_TA1_01.c              Timer1_A1, Toggle P1.0, CCR0 Cont. Mode ISR, DCO SMCLK
MSP430F673X_TA1_02.c              Timer1_A1, Toggle P1.0, CCR0 Up Mode ISR, DCO SMCLK
MSP430F673X_TA1_03.c              Timer1_A1, Toggle P1.0, Overflow ISR, DCO SMCLK
MSP430F673X_TA1_04.c              Timer1_A1, Toggle P1.0, Overflow ISR, 32kHz ACLK
MSP430F673X_TA1_05.c              Timer1_A1, Toggle P1.0, CCR0 Up Mode ISR, 32kHz ACLK
MSP430F673X_TA1_11.c              Timer1_A1, Toggle P8.4/TA1.0, Up Mode, 32kHz ACLK
MSP430F673X_TA1_13.c              Timer1_A1, Toggle P8.4/TA1.0, Up/Down Mode, DCO SMCLK
MSP430F673X_TA1_14.c              Timer1_A1, Toggle P8.4/TA1.0, Up/Down Mode, 32kHz ACLK
MSP430F673X_TA1_16.c              Timer1_A1, PWM TA1.1, Up Mode, DCO SMCLK
MSP430F673X_TA1_17.c              Timer1_A1, PWM TA1.1, Up Mode, 32kHz ACLK
MSP430F673X_TA1_19.c              Timer1_A1, PWM TA1.1, Up/Down Mode, DCO SMCLK
MSP430F673X_TA1_20.c              Timer1_A1, PWM TA1.1, Up/Down Mode, 32kHz ACLK
MSP430F673X_TA2_01.c              Timer2_A2, Toggle P1.0, CCR0 Cont. Mode ISR, DCO SMCLK
MSP430F673X_TA2_03.c              Timer2_A2, Toggle P1.0, Overflow ISR, DCO SMCLK
MSP430F673X_TA2_08.c              Timer2_A2, Toggle P1.0;P8.6-7, Cont. Mode ISR, 32kHz ACLK
MSP430F673X_TA2_14.c              Timer2_A2, Toggle P8.6/TA2.0, Up/Down Mode, 32kHz ACLK
MSP430F673X_TA2_19.c              Timer2_A2, PWM TA2.1, Up/Down Mode, DCO SMCLK
MSP430F673X_UCS_1.c               UCS, Software Toggle P1.0 at Default DCO
MSP430F673X_UCS_2.c               UCS, Software Toggle P1.0 with 8MHz DCO
MSP430F673X_UCS_4.c               UCS, Software Toggle P1.0 with 2.45MHz DCO, LFXT1 as Ref
MSP430F673X_UCS_5.c               UCS, VLO sources ACLK. Toggles P1.0
MSP430F673X_UCS_6.c               UCS, XT1 sources ACLK. Toggles P1.0
MSP430F673X_USCIA0_SPI_09.c       USCI_A0, SPI 3-Wire Master Incremented Data
MSP430F673X_USCIA0_SPI_10.c       USCI_A0, SPI 3-Wire Slave Data Echo
MSP430F673X_USCIA0_UART_03.c      USCI_A0, Ultra-Low Power UART 9600 Echo ISR, 32kHz ACLK
MSP430F673X_USCIA0_UART_04.c      USCI_A0, 9600 UART, SMCLK, LPM0, Echo with over-sampling
MSP430F673X_USCIB0_I2C_06.c       USCI_B0 I2C Slave RX single bytes from MSP430 Master
MSP430F673X_USCIB0_I2C_07.c       USCI_B0 I2C Master TX single bytes to MSP430 Slave
MSP430F673X_USCIB0_I2C_10.c       USCI_B0 I2C Master RX multiple bytes from MSP430 Slave
MSP430F673X_USCIB0_I2C_11.c       USCI_B0 I2C Slave TX multiple bytes to MSP430 Master
MSP430F673X_WDT_01.c              WDT, Toggle P1.0, Interval Overflow ISR, DCO SMCLK
MSP430F673X_WDT_02.c              WDT, Toggle P1.0, Interval Overflow ISR, 32kHz ACLK
MSP430F673X_WDT_04.c              WDT+, Failsafe Clock, WDT mode, DCO SMCLK
MSP430F673X_WDT_05.c              WDT+, Reset on Invalid Address fetch, Toggle P1.0
MSP430F673X_WDT_06.c              WDT+, Failsafe Clock, 32kHz ACLK